2M28820IRF-M3.8
48.09° View Angle 2.88mm 2MP Lens
M 3.8 x P 0.25
Description
|
MISUMI 2M28820IRF-M3.8 is a 2-megapixel pinhole lens designed for 1/7" CMOS or CCD camera sensors, delivering a 2.88mm focal length with a bright F2.0 aperture and a built-in IR filter. Its 48.09-degree field of view, TV distortion below 1%, and compact M3.8 x P0.25 mount with a 3.62mm total track deliver a tighter, true-to-shape view from a very small opening, ideal for discreet cameras aimed at a specific target area. Manufactured in Taiwan, the 2M28820IRF-M3.8 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.0 • 48.09° View Angle • 2 Megapixels |
• 2.88 mm / F 2.0 with IR Filter • M 3.8 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 2M28820IRF-M3.8 (IR Filter)
✦ 2M28820IRF-M3.8 (IR Filter)
✦ 2M28820ARF-M3.8 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.88 |
| F-Number | 2.0 |
| Mount Thread | M 3.8 x P 0.25 |
| Filter | IR |
| Sensor | 1/7’’ |
| Image Circle (mm) | Ø 3.0 |
| Chief Ray Angle | < 27.45° |
| Field Angle (D / H / V) | 48.09° / 42.5° / 24.3° |
| Total Track (mm) | 3.62 ± 0.2 |
| TV Distortion | < 1 % |
| Lens Construction | 3P + IR |
| BFL | 0.71 ± 0.2 |
| • Covert / Hidden Surveillance Camera • Smart Doorbell • Access Control / Face Recognition • Intraoral Camera • Robotics Vision • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
