USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
5M42622IRF-M6
67° View Angle 4.26mm 5MP Lens
M 6 x P 0.3
Description
|
MISUMI 5M42622IRF-M6 is a 5-megapixel M6 pinhole lens designed for 1/3.2" CMOS or CCD camera sensors, delivering a 4.26mm focal length at a bright F2.2 aperture with a built-in IR filter. Its 67-degree field of view, Ø5.85mm image circle and low TV distortion of under 1.2% provide sharp, accurate imaging in an ultra-compact 4.96mm total track with an M6 x P0.3 mount, ideal for covert security cameras, ATMs and other space-constrained camera designs. Manufactured in Taiwan, the 5M42622IRF-M6 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 5.85 • 67° View Angle • 5 Megapixels |
• 4.26 mm / F 2.2 with IR Filter • M 6 x P 0.3 • IR / AR Filter (Optional) |
Choose Model
✦ 5M42622IRF-M6 (IR Filter)
✦ 5M42622IRF-M6 (IR Filter)
✦ 5M42622ARF-M6 (AR Filter)
※ 5M42622IRF-M6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.26 |
| F-Number | 2.2 |
| Mount Thread | M 6 x P 0.3 |
| Filter | IR |
| Sensor | 1/3.2" |
| Image Circle (mm) | Ø 5.85 |
| Chief Ray Angle | < 22.8° |
| Field Angle (D) | 67° |
| Total Track (mm) | 4.96 ± 0.2 |
| TV Distortion | < 1.2% |
| Lens Construction | 4P + IR |
| BFL | 1.16 ± 0.2 |
| • Covert Security Camera • Smart Doorbell / Peephole Camera • ATM / Kiosk Camera • Face Recognition Terminal • In-Vehicle Cabin Monitoring • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
