USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M11040IRF-M2.6
110° View Angle 1.1mm 1MP Lens
M 2.6 x P 0.25
Description
|
MISUMI 1M11040IRF-M2.6 is a 1.1mm pinhole lens with an M 2.6 x P 0.25 mount, designed for 1/9" CMOS or CCD camera sensors and featuring a built-in IR filter for accurate color reproduction. With a 110° wide view angle and F 4.0 aperture, it offers a wide field of view within a compact Ø 2.2mm image circle, making it well suited for space-critical, wide-angle endoscope camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 2.2 • 110° View Angle • 1 Megapixels |
• 1.1 mm / F 4.0 with IR Filter • M 2.6 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 1M11040IRF-M2.6 (IR filter)
✦ 1M11040IRF-M2.6 (IR filter)
✦ 1M11040ARF-M2.6 (AR filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.1 |
| F-Number | 4.0 |
| Mount Thread | M 2.6 x P 0.25 |
| Filter | IR |
| Sensor | 1/9’’ |
| Image Circle (mm) | Ø 2.2 |
| Chief Ray Angle | < 30° |
| Field Angle (D / H / V) | 110° |
| Total Track (mm) | 3.3 ± 0.2 |
| TV Distortion | < -1.0 % |
| Lens Construction | - |
| BFL | 1.05 ± 0.2 |
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Micro Surgical Camera • Borescope / Industrial Pipe Inspection Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
