1M15025IRV-M12
30° View Angle 15mm 1.3MP Lens
M 12 x P 0.5
Description
|
The 1M15025IRV-M12 is a Made-in-Taiwan 1.3-megapixel board lens with an M 12 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With a 15 mm focal length at F 2.5 and a 30° view angle, it delivers a Ø 6.0 mm image circle paired with an IR filter for accurate color reproduction — well suited for endoscope and other narrow field-of-view applications requiring sharp imaging over longer working distances. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality and reliable OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 30° View Angle • 1.3 Megapixels |
• 15 mm / F 2.5 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M15025IRV-M12 (IR Filter)
✦ 1M15025IRV-M12 (IR Filter)
✦ 1M15025ARV-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 15 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | < 8.9° |
| Field Angle (D / H / V) | 30° |
| Total Track (mm) | 21.6 |
| TV Distortion | - |
| • Pipe / Duct Inspection • Borescope Systems • Narrow Field-of-View Surveillance • Machine Vision System Integration • Barcode and Data Matrix Scanning • Robotic Vision Guidance • Access Control and Facial Recognition • Drone and UAV Imaging Payloads • Traffic and License Plate Recognition • Wearable and Compact Device Optics • 3D Scanning and Metrology Systems • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
