USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M13220IR-3.0
75.6° View Angle 1.32mm 1MP Lens
Ø 3.08 No Thread
Description
|
MISUMI 1M13220IR-3.0 is a 1.32mm pinhole lens with a Ø 3.08mm no-thread mount, designed for 1/9" CMOS or CCD camera sensors and featuring a built-in IR filter for accurate color reproduction. With a 75.6° view angle and F 2.0 aperture (F 4.0 optional), it offers a compact Ø 2.36mm image circle, making it well suited for space-critical, thread-free endoscope camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 2.36 • 75.6° View Angle • 1 Megapixels |
• 1.32 mm / F 2.0 with IR FIlter • Ø 3.08 No Thread • IR / AR Filter (Optional) • Depth of Field F 2.0 / F 4.0 (Optional) |
Choose Model
✦ 1M13220IR-3.0 (IR filter with F 2.0)
✦ 1M13220IR-3.0 (IR filter with F 2.0)
✦ 1M13220AR-3.0 (AR filter with F 2.0)
✦ 1M13240IR-3.0 (IR filter with F 4.0)
✦ 1M13240AR-3.0 (AR filter with F 4.0)
※ 1M13220IR-3.0 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.32 |
| F-Number | 2.0 |
| Mount Thread | Ø 3.08 (no Thread) |
| Filter | IR |
| Sensor | 1/9’’ |
| Image Circle (mm) | Ø 2.36 |
| Chief Ray Angle | < 33.5° |
| Field Angle (D / H / V) | 75.6° / 68.3° / 41.6° |
| Total Track (mm) | 2.05 ± 0.2 |
| TV Distortion | < 1 % |
| Lens Construction | 3P + IR |
| BFL | 0.55 ± 0.2 |
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Borescope / Industrial Pipe Inspection Camera • Micro Surgical Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens |
• QR Code Reader • Endoscope Lens • Dental Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
