USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M38020IRC-M10
92° View Angle 3.8 mm 1.3MP Lens
M 10 x P 0.5
Description
|
MISUMI 1M38020IRC-M10 is a Made-in-Taiwan 1.3-megapixel pinhole lens designed for 1/3" CMOS or CCD camera sensors, delivering a 3.8mm focal length at F2.0 with a built-in IR filter. This 92-degree wide-angle lens produces a Ø6.0mm image circle through a compact M10 x P0.5 mount, making it well suited for covert and space-constrained camera integrations that require a broad field of view in a small footprint. Manufactured in Taiwan, the 1M38020IRC-M10 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 92° View Angle • 1.3 Megapixels |
• 3.8 mm / F 2.0 with IR Filter • M 10 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M38020IRC-M10 (IR filter)
✦ 1M38020IRC-M10 (IR filter)
✦ 1M38020ARC-M10 (AR filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.8 |
| F-Number | 2.0 |
| Mount Thread | M 10 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D) | 92° |
| Total Track (mm) | 10.46 ± 0.2 |
| TV Distortion | - |
| Lens Construction | - |
| BFL | 3.06 ± 0.2 |
| M.O.D (mm) | 300 |
*M.O.D= minimum object distance
| • Miniature Covert Camera Integration • Compact Security Camera Modules • Handheld Diagnostic Equipment • Confined-Space Robotic Inspection • Wearable and Body-Worn Camera Optics • IoT and Smart Device Imaging • Embedded OEM Vision Systems • Micro Surgical Instrument Integration • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
