3M28628IRF-M5.5
64.9° View Angle 2.86mm 3MP Lens
M 5.5 x P 0.35
Description
|
MISUMI 3M28628IRF-M5.5 is a 3-megapixel flat lens designed for 1/5" CMOS or CCD camera sensors, delivering a 2.86mm focal length at F2.8 with a built-in IR filter, and an optional F5.0 aperture for greater depth of field. Its 64.9-degree field of view, Ø3.85mm image circle and low TV distortion of under 1% provide sharp, accurate imaging in an ultra-compact 3.38mm total track with an M5.5 x P0.35 mount, ideal for endoscopes, borescopes and other space-constrained camera designs. Manufactured in Taiwan, the 3M28628IRF-M5.5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration |
Feature
| • Image Circle Ø 3.85 • 64.9° View Angle • 3 Megapixels |
• 2.86 mm / F 2.8 with IR Filter • M 5.5 x P 0.35 • IR / AR Filter (Optional) • Depth of Field F 2.8 / F 5.0 (Optional) |
Choose Model
✦ 3M28628IRF-M5.5 (IR Filter)
✦ 3M28628IRF-M5.5 (IR Filter)
✦ 3M28628ARF-M5.5 (AR Filter)
※ 3M28628IRF-M5.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.86 |
| F-Number | 2.8 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/5" |
| Image Circle (mm) | Ø 3.85 |
| Chief Ray Angle | < 26.1° |
| Field Angle (D / H / V) | 64.9° / 53.8° / 41.5° |
| Total Track (mm) | 3.38 ± 0.2 |
| TV Distortion | < 1% |
| Lens Construction | 3P + IR |
| BFL | > 1.08 |
| • Industrial Borescope • Pipe / Duct Inspection • Handheld Otoscope • Intraoral Camera • Automotive Interior Inspection • Compact Robotic Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
