1M10048IR-M3.2
128° View Angle 1.00mm 1MP Lens
M 3.2 x P 0.2
Description
|
MISUMI 1M10048IR-M3.2 is a 1.00mm pinhole lens with an M 3.2 x P 0.2 mount, designed for 1/9" CMOS or CCD camera sensors and featuring a built-in IR filter for accurate color reproduction. With a 128° wide view angle and F 4.8 aperture, it offers an exceptionally wide field of view within a compact Ø 2.18mm image circle, making it well suited for panoramic and space-critical endoscope camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 2.18 • 128° View Angle • 1 Megapixels |
• 1.00 mm / F 4.8 with IR Filter • M 3.2 x P 0.2 • IR / AR Filter (Optional) |
Choose Model
✦ 1M10048IR-M3.2 (IR Filter)
✦ 1M10048IR-M3.2 (IR Filter)
✦ 1M10048AR-M3.2 (AR Filter)
※ 1M10048IR-M3.2 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.00 |
| F-Number | 4.8 |
| Mount Thread | M 3.2 x P 0.2 |
| Filter | IR |
| Sensor | 1/9" |
| Image Circle (mm) | Ø 2.18 |
| Chief Ray Angle | < 31.8° |
| Field Angle (D / H / V) | 128° / 118° / 76° |
| Total Track (mm) | 3.4 ± 0.2 |
| TV Distortion | < -40.7% |
| Lens Construction | 3P+IR |
| BFL | 0.625 ± 0.2 |
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Micro Surgical Camera • Panoramic Inspection Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
