Product
ACCESSORIES
Connector
MS-9084FM
4 Pin Connector
Ø 9.5 x 27 (L) mm
Description
Mini Size M8 4 Pin (Male and Female) Connector. With MISUMI detachable connectors, a bigger size tube can go through the thin cable from halfway. IP 68 Waterproof and easy to Install Cable Wire Connector.
Feature
• M8 4 Pin Connector
• IP 68 Waterproof
• 4 Pin / 5 Pin Connector (Optional)
Choose Model
✦ MS-9084FM (4 Pin)
✦ MS-9084FM (4 Pin) ✦ MS-9085FM (5 Pin)
*For customizations, kindly email our sales team and specify your requests.
Material Plastic
Dimension (mm) Ø 9.5 x 27 (L) 
Style 4 Pin
• Wide Application Power Connector: Aviation connector is ideal for any equipment for watertight, indoor/outdoor applications, such as outdoor electric tools or appliances, medical device, audio/video, robot, outdoor LED panels, solar energy system, outdoor security cameras, transformer, control box, machines equipment, packing machines, etc.
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All