MS-90Y4FM
Nano 4 Pin Connector
1.9 (L) x 2.0 (W) x 4.3 (H) mm
Description
Ultra Mini Size 4 Pin Nano (Male and Female) Connector. With MISUMI detachable Nano connectors, a bigger size tube can go through the thin cable from halfway.
Feature
| • Mini 4 Pin Nano Connector | • Yellow / Orange (Optional) |
Choose Model
✦ MS-90Y4FM (Yellow)
✦ MS-90Y4FM (Yellow)
✦ MS-9004FM (Orange)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Material | Plastic |
| Dimension (mm) | 1.9 (L) x 2.0 (W) x 4.3 (H) |
| Color | Yellow |
| Style | 4 pin |
• Specifically designed to overcome the big size of connector and camera head.
• Wide Application Power Connector: Aviation connector is ideal for any equipment for watertight, indoor/outdoor applications, such as outdoor electric tools or appliances, medical device, audio/video, robot, outdoor LED panels, solar energy system, outdoor security cameras, transformer, control box, machines equipment, packing machines, etc.
• Wide Application Power Connector: Aviation connector is ideal for any equipment for watertight, indoor/outdoor applications, such as outdoor electric tools or appliances, medical device, audio/video, robot, outdoor LED panels, solar energy system, outdoor security cameras, transformer, control box, machines equipment, packing machines, etc.
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

