Product
ACCESSORIES
Connector
MS-90B5FM
Nano 5 Pin Connector
Ø 2.7 x 7.2 (L) mm
Description
Ultra Mini Size 5 Pin Nano (Male and Female) Connector. With MISUMI detachable Nano connectors, a bigger size tube can go through the thin cable from halfway.
Feature
• Mini 5 Pin Nano Connector • White / Black (Optional) 
Choose Model
✦ MS-9005FM (White)
✦ MS-9005FM (White) ✦ MS-90B5FM (Black)
*For customizations, kindly email our sales team and specify your requests.
Material Plastic
Dimension (mm) Ø 2.7 x 7.2 (L) 
Color Black
Style 5 pin
• Specifically designed to overcome the big size of connector and camera head.
• Wide Application Power Connector: Aviation connector is ideal for any equipment for watertight, indoor/outdoor applications, such as outdoor electric tools or appliances, medical device, audio/video, robot, outdoor LED panels, solar energy system, outdoor security cameras, transformer, control box, machines equipment, packing machines, etc.
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All