|
The HM-B660M8-64 is a Ø 8.2 x 22.5 mm mini tube camera module built around a 1/2.7" black-and-white (B/W) CMOS sensor, delivering 1920 x 1080 resolution at 30 fps with H.264 video output for smooth, efficient streaming and enhanced low-light sensitivity. Its 5.20 mm F2.8 lens provides a 64° field of view, with a 120° option also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Micro-B (OTG) for direct integration with mobile and embedded devices. Its monochrome sensor and slim cylindrical form factor make it well suited to low-light monitoring, machine vision, and inspection applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.7" B/W CMOS • View Angle 64° 64° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Micro-B (OTG) Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / H.264 / YUV |
| Image Sensor | 1/2.7" B/W CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.76 x 3.24 |
| Scan Mode | Progressive |
| Sensitivity (Lux-sec) | 3.9 V |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
5.20 mm / F 2.8 |
| View Angle | 64° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 230 mA |
| Interface | USB 2.0 Micro-B (OTG) |
| Dimension (mm) | Ø 8.2 x 22.5 |
| • Low-Light and Night Vision Surveillance • Machine Vision and Industrial Inspection • Barcode and QR Code Reading • IR-Illuminated Imaging Systems • Biometric and Vein Recognition Devices • Mobile and OTG-Connected Handheld Devices • Confined-Space and Borescope Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



