MD-B5426UA-3.0-03
1/4" Color CMOS 5MP Basic
22 x 26 mm
Description
|
The MD-B5426UA-3.0-03 is a 22 x 26 x 18.2 mm USB board camera module equipped with a 3.0 mm / F 2.0 lens (M 10 x P 0.5 mount, with fixer), offering a wide field of view (H=62°88'; V=49°; D=74°65') with an infinity, adjustable focus distance suited for compact imaging applications. This variant features a built-in microphone, connects via Micro USB 2.0 with an 180 cm accessory cable, and runs on DC 5V power at 170 mA (max.). It is broadly compatible across Windows XP / 7 / 8 / 10, Linux, and Mac OS, making it easy to integrate into a wide range of host systems. Manufactured in Taiwan by MISUMI, this camera module ensures consistent quality and reliable supply, and ships with the AF-UU018-03M accessory. |
Feature
| • 5 Megapixels (2592 × 1944 @ 30 fps MJPG; 2 fps YUY) • 1/4" Color CMOS • View Angle 70° 14° / 16° / 21° / 25° / 31° / 70° Auto Focus / 74° / 130° (Optional) |
• Built-In Microphone • Interface USB 2.0 • USB 2.0 Micro-B (OTG) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B5426UA-3.0-03
✦ MD-B5426UA-3.0-03
✦ MD-B5426UA-3.0-03 (With LED )
✦ MD-B5426UA-3.0-03 (With LED / Dimmer)
✦ FMD-B5426UA-3.0-03 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B5426UA-3.0-03 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 2592 × 1944 @ 30 fps MJPG; 2 fps YUY |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.6736 x 2.7384 |
| Scan Mode | Progressive |
| Sensitivity | 600 mV / (Lux-sec) |
| Dynamic Range | 68 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens |
3.0 mm / F 2.0 |
| View Angle (D / H / V) | 74°65' / 62°88' / 49° |
| Focus Distance (mm) | Infinity (Adjustable) |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Interface | USB 2.0 |
| Dimension (mm) | 22 x 26 x 18.2 |
| Microphone | Built-In |
| Accessory | AF-UU018-03M |
| Connector | Micro USB 2.0 |
| Cable length | 180cm (Accessory) |
| • USB Plug-and-Play Video Capture • Industrial / Machine Vision Imaging • Security & Surveillance Monitoring • Cross-Platform Embedded System Integration (Windows / Linux / Mac) • Video Conferencing & Webcam Applications • Point-of-Sale (POS) & Self-Service Kiosk Systems • Access Control & Facial Recognition Systems • IoT & Smart Home Monitoring |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



