Product
USB CAMERA
Forming Camera
XD-S5410R-3M
1/4" Color CMOS 1944p Low Temperature (USB 2.0)
Ø 9.9 x 9.75 mm
Description

MISUMI XD-S5410R-3M is a Made-in-Taiwan 1/4" Color CMOS 5MP (2592×1944 @ 30fps) USB 2.0 camera module in an ultra-flat, disc-shaped Ø9.9×9.75mm housing, engineered for flush-mount and embedded installations where standard cylindrical camera modules won't fit.

The module delivers a 65° field of view, with a wide range of optional angles from 14° to 130° to suit different mounting and coverage needs. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) extends the module for low-light and covert applications, while its low-temperature rated design ensures reliable performance in cold or outdoor environments.

Its plug-and-play USB 2.0 interface simplifies integration into industrial inspection and monitoring systems. Designed and manufactured in Taiwan, the XD-S5410R-3M reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide.

Feature
• 5 Megapixels
  (2592 x 1944 @ 30 fps)
• 1/4" Color CMOS
• View Angle 65°
  14° / 16° / 21° / 25° / 31° / 74° / 87° / 130° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• USB Interface 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦XD-S5410R-3M
✦XD-S5410R-3M ✦ XD-S5410RLH-3M (With LED) ✦ XD-VS5410RLH-3M (With LED / Dimmer) ✦ FXD-VS5410RLH-3M (With LED / Dimmer + Snapshot and Freeze) ※ XD-S5410R-3M (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 30 fps MJPG; 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.6736 x 2.7384 
Scan Mode Progressive
Sensitivity 0.6 V / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens 3.4 mm / F 2.8
View Angle 65°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V (USB)
Power Current 400 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 9.9 x 9.75
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Flush-Mount and Embedded Panel Camera Integration
• Cold Chain and Low-Temperature Environment Monitoring
• Vending Machine and Kiosk Camera Integration
• Elevator and Access Control Panel Integration
• Appliance and Equipment Front-Panel Camera Integration
• Outdoor Enclosure and Cabinet Monitoring
• Smart Locker and Delivery Box Monitoring
• ATM and Self-Checkout Camera Integration


Download
◾ XD-S5410R-3M
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All