Product
USB CAMERA
Board Camera
MD-B5409A-3020
1/4" Color CMOS 1944p Basic
Ø 9.7 x 44.6 mm
Description

MISUMI MD-B5409A-3020 is a Made-in-Taiwan 1/4" Color CMOS 5MP (2592×1944 @ 30fps) USB 2.0 front-view camera module, delivering sharper, higher-resolution imaging than standard 1080p inspection cameras for tasks that demand fine visual detail.

The module offers an 87° field of view, with a wide range of optional angles from 14° to 130° to suit different inspection distances and coverage needs. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm), plus an optional built-in microphone, extend the module for audio-visual inspection and low-light scenarios.

Its plug-and-play USB 2.0 interface simplifies integration into industrial inspection and diagnostic systems. Designed and manufactured in Taiwan, the MD-B5409A-3020 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide.

Feature
• 5 Megapixels
  (2592 x 1944 @ 30 fps)
• 1/4" Color CMOS
• View Angle 87°
   14° / 16° / 21° / 25° / 31° / 74° / 87° / 130° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Built-In Microphone (Optional)

• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-B5409A-3020
✦ MD-B5409A-3020 ✦ MD-B5409ALH-3020 (With LED) ✦ MD-VB5409ALH-3020 (With LED / Dimmer) ✦ FMD-VB5409ALH-3020 (With LED / Dimmer + Snapshot and Freeze) ※ MD-B5409A-3020 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 30 fps MJPG; 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.6736 x 2.7384 
Scan Mode Progressive
Sensitivity 0.6 V / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
3.0 mm / F 2.0
View Angle 87°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 250 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 9.7 x 44.6
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection 
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Audio-Visual Inspection and Documentation (With Built-In Microphone)
• High-Resolution Quality Control and Defect Inspection
• Training and Remote Diagnostic Video Recording
• Warranty and Insurance Claim Documentation
• Construction and Site Progress Inspection
• Precision Manufacturing Inspection
• Wildlife and Environmental Field Documentation
• Educational and Demonstration Camera Integration


Download
◾MD-B5409A-3020
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All