Product
DVP CAMERA
Board Camera
XP-B170M4-122
1/10.5" B/W CMOS 400p Low Temperature
Ø 4.6 x 6.5 mm
Description

MISUMI XP-B170M4-122 is a Made-in-Taiwan ultra-miniature B/W camera module (Ø4.6 x 6.5mm), part of MISUMI's Low Temperature camera line built for reliable operation in cold environments. It captures 400 x 400 resolution at 120fps, 122° view angle, via DVP interface.

Its global shutter captures the full frame in one instant instead of scanning line by line, avoiding motion skew and distortion — ideal for high-speed tracking and moving or vibrating subjects. Low-light sensitivity is also excellent, with 66.5dB dynamic range.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 400p Resolution
  (400 x 400 @ 120 fps)
• 1/10.5" B/W CMOS
• View Angle 122°
   50° / 52° / 54° / 90° / 122° (Optional)
• IR 850nm (Optional)
• DVP Pin Define
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XP-B170M4-122
✦ XP-B170M4-122 ✦ XP-B170M4LH-122 (with LED) ✦ XP-VB170M4LH-122 (with LED / Dimmer) ✦ FXP-VB170M4LH-122 (with LED / Dimmer + Snapshot and Freeze) ※ XP-B170M4-122 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10.5" B/W CMOS
Resolution 400 x 400 @ 120 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 1.248 x 1.248
Scan Mode Progressive
Sensitivity 2800 mV / (Lux-sec)
Dynamic Range 66.5 dB @ 8x gain
S/N Ratio 37.5 dB
Shutter Global
Lens
0.6 mm / F 2.1
View Angle 122°
Focus Distance (mm) FID 016-010-100
LED N/A (Optional)
Power Supply DC 5 V
Power Current 170 mA
Interface  DVP Pin Define
Dimension (mm) Ø 4.6 x 6.5
• High-Speed Motion Tracking Camera
• Machine Vision Positioning Camera
• Eye-Tracking / Gaze-Tracking Camera
• Global Shutter Vibration-Free Inspection Camera
• Medical Endoscope Camera Module
• Robotics Real-Time Vision System
• Barcode / QR Code Scanning Camera
• Low-Light Monochrome Surveillance Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All