KD-V164A05ZLH-120
1/11" Color CMOS 720p Short Head
Ø 5.5 mm x 35 cm
Description
|
The KD-V164A05ZLH-120 is a Ø 5.5 mm x 35 cm 1/11" color CMOS tube camera module, designed for non-destructive testing and hard-to-reach industrial inspection applications. It features a 0.878 mm F5.0 lens delivering a 120° view angle, a front surface tilted at 30° for improved visibility in tight spaces, 6 built-in high-intensity white LEDs with dimmer control, and optional IR 850nm and IR 940nm illumination, connecting via a USB 2.0 interface. This camera module is manufactured in Taiwan by MISUMI, delivering a 72.2 dB dynamic range and 36.8 dB signal-to-noise ratio for clear low-light imaging in industrial inspection OEM integration. |
Feature
| • 1 Megapixels (1280 x 720 @ 30 fps) • 1/11" Color CMOS • View Angle 120° • Front Surface Tilted at 30° |
• High-Intensity White LED x 6 White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ KD-V164A05ZLH-120 (With LED / Dimmer)
✦ KD-V164A05ZLH-120 (With LED / Dimmer)
※ KD-V164A05ZLH-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 1.45 x 0.91 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e- |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.878 mm / F 5.0 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 5.5 mm x 35 cm |
| • Turbine blade and heat exchanger tube inspection • Casting and mold cavity inspection • Firearm bore and barrel inspection • Boiler and flue passage inspection • Marine engine and machinery inspection • Musical instrument interior inspection • Borescope Inspection Camera • HVAC Duct Inspection Camera • Confined Space Inspection Camera • Wall Cavity Inspection Camera • Underground Utility Inspection Camera • Manufacturing Quality Control Camera • Welding Seam Inspection Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


