Product
USB CAMERA
Forming Camera
XD-S5488-3X6
1/4" Color CMOS 1944p Low Temperature (USB 2.0)
8.6 x 8.6 mm
Description

MISUMI XD-S5488-3X6 is a Made-in-Taiwan ultra-compact board camera module (8.6 x 8.6mm) supporting MJPEG and YUV video formats. It captures 2592 x 1944 resolution at 30fps in MJPEG (2fps in YUV), 65° view angle, via USB 2.0 Type A interface.

The 1/4" Color CMOS sensor delivers a 68dB dynamic range and 36dB signal-to-noise ratio, with a 3.4mm F5.7 lens and 7 additional view angle options from 14° to 130°.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 5 Megapixels
  (2592 x 1944 @ 30 fps)
• 1/4" Color CMOS
• View Angle 65°
  14° / 16° / 21° / 25° / 31° / 74° / 87° / 130° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦XD-S5488-3X6
✦XD-S5488-3X6 ✦ XD-S5488LH-3X6 (With LED) ✦ XD-VS5488LH-3X6 (With LED / Dimmer) ✦ FXD-VS5488LH-3X6 (With LED / Dimmer + Snapshot and Freeze) ※ XD-S5488-3X6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 30 fps MJPG; 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.6736 x 2.7384 
Scan Mode Progressive
Sensitivity 0.6 V / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens 3.4 mm /F 5.7
View Angle 65°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V (USB)
Power Current 400 mA
Connector USB 2.0 ype A
Dimension (mm) 8.6 x 8.6
• High-Resolution Machine Vision Camera
• Quality Control Inspection Camera
• Embedded Vision System Integration
• Compact OEM Vision Module
• Barcode / QR Code Scanning Camera
• Document Scanning Camera
• Laboratory Imaging Camera
• Precision Assembly Line Inspection
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection


Download
◾ XD-S5488-3X6
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All