XM-BL20903-76 (-xx)
1/9" Color CMOS 720p Low Temperature (USB 2.0)
Ø 3.2 x 6 mm
Description
|
The XM-BL20903-76 is a front view camera module manufactured in Taiwan. It uses a 1/9" Color CMOS sensor with 1 Megapixel (1280 x 720) resolution at 15 to 30 fps and excellent low-light sensitivity, built for low-temperature environments. Its ultra-small Ø 3.2 x 6 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via a USB 2.0 Micro-B connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 1 Megapixel (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 76° 31° / 63° / 65° / 109° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Micro-B Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ XM-BL20903-76 (Need Customized Request)
※ XM-BL20903-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.12 × 1.12 |
| Image Area (mm) | 1.43 × 0.81 |
| Scan Mode | Progressive |
| Sensitivity | 290 mV / (Lux-sec) |
| Dynamic Range | 64.6 dB |
| S/N Ratio | 37.6 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 2.0 |
| View Angle | 76° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Interface | USB 2.0 Micro-B |
| Dimension (mm) | Ø 3.2 x 6 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected