Product
USB CAMERA
Tube Camera
MD-VL1000LH-120
1/36" Color CMOS 200p Basic
Ø 2 x 5.3 mm
Description
1/36" Color CMOS camera with 200 x 200 @ 30 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity.
Feature
• 0.04 Megapixels
  (200 x 200 @ 30 fps)
• 1/36" Color CMOS
• View Angle 120°
 
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-TL1000-120
✦ MD-TL1000-120 ✦ MD-TL1000LH-120 (With LED) ✦ MD-VL1000LH-120 (With LED / Dimmer) ✦ FMD-VL1000LH-120 (With LED / Dimmer + Snapshot and Freeze ※ MD-VL1000LH-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/36" Color CMOS
Resolution 200 x 200 @ 30 fps
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 0.36 x 0.36
Scan Mode Progressive
Sensitivity 1000 mV / (Lux-sec)
Dynamic Range 60.2 dB @ 1x gain
S/N Ratio 34.4 dB
Shutter Rolling
Lens
0.175 mm / F 2.8
View Angle 120°
Focus Distance (mm) FID 12-03-30
LED High-Intensity White LED x 2
Power Supply DC 5V
Power Current 140 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 2 x 5.3
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All