MP-VRM103
MINI Mobile SD DVR Module
32 (W) x 68 (L)
Description
|
This mini mobile digital video recorder module, manufactured in Taiwan, records video at 640 x 480 @ 30 fps with audio support, packed into a compact 32 x 68 mm board for easy integration into mobile and embedded devices. Flexible recording modes, including normal, loop overwrite, motion detect, and snapshot (JPG 640 x 480), plus time-lapse photography, are supported with RTC date and time stamping on every recording. Footage is saved in MPEG-4 ASF format on an SDHC/MMC card of up to 32 GB. With TV out / AV in video connections and simple SD card storage, this module offers easy setup and reliable operation for vehicle, security, and portable recording applications. Recorded files can be read by inserting the SD card into a computer. |
Feature
| • Video Out / In: TV Out / AV In • Recording Resolution: 640 x 480 @ 30 fps • Time-Lapse Photography • Loop Recording • Motion Detect • RTC Date and Time Stamping • SDHC/MMC Card Slot (Up to 32 GB) |
• Recording Modes: Normal, Loop Overwrite, Motion Detect, Snapshot • Snapshot: JPG Image 640 x 480 • MPEG-4 ASF File Compression • File Access via SD Card (No Direct PC Connection) |
Choose Model
✦ MP-VRM103
✦ MP-VRM103
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Audio | Support |
| Recording Resolution | 640 x 480 @ 30 fps |
| Zoom In / Out | N/A |
| Video Format | NTSC / PAL |
| Function | AV In Mode Play Mode Preview OSD Icons Normal REC Mode Loop Overwrite REC Mode Motion Detect REC Mode RTC Date and Time Stamping Snapshot: JPG Image 640 x 480 |
| Compression | MPEG 4 ASF file |
| Power Supply | DC 5 V / 380 mA |
| Setting | N/A |
| Storage | SD/MMC card slot (support up to SDHC 32 GB) |
| Interface | N/A (Read files via SD card on a computer.) |
| Video Out | TV Out / AV In |
| Dimension (mm) | 32 (W) x 68 (L) |
| • Mobile Surveillance • Vehicle/Dashcam Recording • Portable Security Monitoring • Event-Triggered Recording • Time-Lapse Documentation • Embedded Recording Systems |
• Vehicle and dash camera recording systems • Security and surveillance recording • Body-worn and portable recording devices • Drone and robotics video recording • Industrial and embedded video capture systems |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

