MP-VRM203
MINI Mobile SD DVR Module
32 (W) x 68 (L)
Description
|
This mini mobile digital video recorder module, manufactured in Taiwan, records video at up to 640 x 480 @ 30 fps with audio support, packed into a compact 32 x 68 mm board for easy integration into mobile and embedded devices. Flexible recording modes, including normal, loop overwrite, motion detect, and snapshot, plus time-lapse photography, are managed through a smart on-screen display menu, with RTC date and time stamping added to every recording. Footage is stored on an SDHC/MMC card of up to 128 GB in H.264 (.mov) format. With TV out / AV in video connections and a USB 2.0 PC interface, this module offers simple setup and reliable operation for vehicle, security, and portable recording applications. |
Feature
| • Video Out / In: TV Out / AV In • 640 x 480 @ 30 fps (max.) • Time-Lapse Photography - Loop REC. • Motion detect • USB 2.0 PC Interface • Smart OSD menu |
• RTC date and time stamping • SDHC/MMC card slot (support up to SDHC 128GB) • Recording mode: normal, loop overwrite, motion detect, snapshot |
Choose Model
✦ MP-VRM203
✦ MP-VRM203
✦ MP-VRM203HD
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Audio | Support |
| Recording Resolution | 640 x 480 @ 30 fps (max.) |
| Zoom In / Out | N/A |
| Video Format | NTSC / PAL |
| Function | Time-lapse photography Self-timer Mode Preview OSD displaying icons Normal REC. Loop REC. Motion detect RTC date and time stamping |
| Compression | H.264 (.mov) file |
| Power Supply | DC 5 V / 580 mA |
| Setting | Smart OSD menu |
| Storage | Micro SD card slot (support up to SDHC 128GB) |
| Interface | USB 2.0 |
| Video Out | TV out /AV in |
| Dimension (mm) | 32 (W) x 68 (L) |
| • Mobile Surveillance • Vehicle/Dashcam Recording • Portable Security Monitoring • Event-Triggered Recording • Time-Lapse Documentation • Embedded Recording Systems |
• Vehicle and dash camera recording systems • Security and surveillance recording • Body-worn and portable recording devices • Drone and robotics video recording • Industrial and embedded video capture systems |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

