TD-N10431UAL9-83Y
2/3" Color CMOS 1080p Button & Screw Camera
20 x 40.5 mm
Description
|
The TD-N10431UAL9-83Y is a covert USB camera manufactured in Taiwan. It uses a 2/3" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps. It comes with interchangeable button and screw covers, plus built-in IR 940 nm LEDs with a light sensor for automatic low-light illumination. A built-in microphone captures audio, and the design stays light and comfortable to wear. It connects via a USB 2.0 Type A connector for quick viewing on phones, laptops, or tablets, and supports a variety of optional view angles available. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 2/3" Color CMOS • View Angle 83° 83° / 140° (Optional) |
• Varieties of screws and buttons covers • Built-In Microphone • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-N10431UAL9-83Y
✦ TD-N10431UAL9-83Y
※ TD-N10431UAL9-83Y (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 2/3" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 4.75 x 4.75 |
| Image Area (mm) | 9.12 x 5.13 |
| Scan Mode | Progressive |
| Sensitivity | 9900 mV / (Lux-sec) |
| Dynamic Range | 74.8 dB |
| S/N Ratio | 40.2 dB |
| Shutter | Rolling |
| Lens |
8.0 mm / F 2.5 |
| View Angle | 83˚ |
| Focus Distance (mm) | Infinity |
| LED | IR 940nm LED x 6 (Light Sensor) |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 20 x 40.5 |
| Microphone | Built-In (3.25 MHz, S/N more than 62 dB) |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • Home Nanny Camera Monitoring • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



