Product
USB CAMERA
Button & Screw
FTM-N10415UA-83V
2/3" Color CMOS 1080p Button & Screw Camera
20 x 40.5 mm
Description

The FTM-N10415UA-83V is a covert USB camera manufactured in Taiwan. It uses a 2/3" Color CMOS sensor with 1080p (1920 x 1080) resolution at 30 fps, plus a built-in snapshot function.

It comes with interchangeable button and screw covers, plus optional White, IR 850 nm, and IR 940 nm LED support for low-light use. A built-in microphone captures audio, and the design stays light and comfortable to wear.

It connects via a USB Micro-B OTG connector for quick viewing on phones, laptops, or tablets, and supports a variety of optional view angles available. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 1080p Resolution
  (1920 × 1080 @ 30 fps)
• 2/3" Color CMOS
• View Angle 83°
  83° / 140° (Optional)
• White / IR 850 nm / IR 940 nm LED (Optional)
• Varieties of screws and buttons covers
• Built-In Microphone
• USB Micro-B OTG Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ TM-N10415UA-83V
✦ TM-N10415UA-83V ✦ TM-N10415UALH-83V (With LED) ✦ TM-VN10415UALH-83V (With LED / Dimmer) ✦ FTM-VN10415UALH-83V (With LED / Dimmer + Snapshot and Freeze) ※ TM-N10415UA-83V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 2/3" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 4.75 x 4.75
Image Area (mm) 9.12 x 5.13
Scan Mode Progressive
Sensitivity 9900 mV / (Lux-sec)
Dynamic Range 74.8 dB
S/N Ratio 40.2 dB
Shutter Rolling
Lens
8.0 mm / F 2.5
View Angle 83˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 170 mA
Connector USB Micro-B OTG
Dimension (mm) 20 x 40.5
Microphone Built-In
• Wearable Body-Worn Recording
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Home Nanny Camera Monitoring
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
 
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All