Product
USB CAMERA
Button & Screw
TM-N10420UA-83
2/3" Color CMOS 1080p Button & Screw Camera
20 x 40.5 mm
Description

The TM-N10420UA-83 is a covert USB camera manufactured in Taiwan. It uses a 2/3" Color CMOS sensor with 1080p (1920 x 1080) resolution at up to 30 fps.

It comes with interchangeable button and screw covers, plus optional White, IR 850 nm, and IR 940 nm LED support for low-light use. A built-in microphone captures audio, and the design stays light and comfortable to wear.

It connects via a USB Micro Type B connector for quick viewing on phones, laptops, or tablets. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 1080p Resolution
  (1920 × 1080 @ 30 / 5 / 10 fps)
• 2/3" Color CMOS
• View Angle 83°
• White / IR 850 nm / IR 940 nm LED (Optional)
• Varieties of screws and buttons covers
• Built-In Microphone
• USB Micro Type B Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ TM-N10420UA-83 (OD 14 Hex Washer Cover)
✦ TM-N10420UA-83 (OD 14 Hex Washer Cover) ✦ TM-N10421UA-83 (OD 11.3 Silver Button Cover) ✦ TM-N10422UA-83 (OD 10 Truss Head Cover) ✦ TM-N10423UA-83 (OD 10 Flat Head Cover) ✦ TM-N10424UA-83 (OD 8.5 Pan Head Cover) ✦ TM-N10425UA-83 (OD 18 Black Button Cover) ✦ TM-N10431UA-83 (OD 11.2 Black Button Cover) ✦ TM-N10441UA-83 (OD 11.2 White Button Cover) ※ TM-N10420UA-83 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 2/3" Color CMOS
Resolution 1920 x 1080 @ 30 / 5 / 10 fps
Pixel Size (μm) 4.75 x 4.75
Image Area (mm) 9.12 x 5.13
Scan Mode Progressive
Sensitivity 9900 mV / (Lux-sec)
Dynamic Range 74.8 dB
S/N Ratio 40.2 dB
Shutter Rolling
Lens
8.0 mm / F 2.5
View Angle 83˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 160 mA
Interface USB 2.0 Micro-B
Dimension (mm) 20 x 40.5
Microphone Built-In
• Wearable Body-Worn Recording
• Field Journalism and Documentary Filming
• Home Nanny Camera Monitoring
• Interview and Deposition Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
 
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All