Product
USB CAMERA
Button & Screw
TD-R55125UA-69
1/3" Color CMOS 720p Button & Screw Camera
Ø 18 x 11 mm
Description

The TD-R55125UA-69 is a covert USB camera manufactured in Taiwan. It uses a 1/3" Color CMOS sensor with 1 Megapixel (1280 x 720) resolution at 30 fps.

It comes with interchangeable button and screw covers, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear.

It connects via a USB Type A connector for quick viewing on phones, laptops, or tablets. A variety of optional view angles are also available. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 1 Megapixel
• 1/3" Color CMOS
• View Angle 69°
  48° / 69° / 125° (Optional)

• Varieties of screws and buttons covers
• Built-In Microphone
• USB Type A Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ TD-R55120UA-69 (OD 14 Hex Washer Head Cover)
✦ TD-R55120UA-69 (OD 14 Hex Washer Head Cover) ✦ TD-R55121UA-69 (OD 11.3 Silver Button Cover) ✦ TD-R55122UA-69 (OD 10 Truss Head Cover) ✦ TD-R55123UA-69 (OD 10 Flat Head Cover) ✦ TD-R55124UA-69 (OD 8.5 Pan Head Cover) ✦ TD-R55125UA-69 (OD 18 Black Button Cover) ✦ TD-R55131UA-69 (OD 11.2 Black Button Cover) ✦ TD-R55141UA-69 (OD 11.2 White Button Cover) ※ TD-R55125UA-69 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/3" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 3.75 x 3.75
Image Area (mm) 4.8 x 2.7
Scan Mode Progressive
Sensitivity 6488 mV / (Lux-sec)
Dynamic Range 70.4 dB
S/N Ratio 37.2 dB
Shutter Rolling
Lens 4.0 mm / F 2.4
View Angle 69°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 130 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 18 x 11
Microphone Built-In
• Wearable Body-Worn Recording
• Field Journalism and Documentary Filming
• Home Nanny Camera Monitoring
• ATM and Point-of-Sale Fraud Investigation
• Interview and Deposition Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All