YD-B164A03LH-120
1/11" Color CMOS 720p Low Temperature (USB 3.0)
Ø 3.5 x 11 mm
Description
|
MISUMI YD-B164A03LH-120 is a Made-in-Taiwan ultra-compact board camera module (Ø3.5 x 11mm) built with 6 High-Intensity White LEDs, part of MISUMI's Low Temperature camera line rated for reliable operation in cold environments. It captures 1280 x 720 resolution at 60fps, a wide 120° view angle, via USB 3.0 Type A interface. The 1/11" Color CMOS sensor delivers a 72.2dB dynamic range and 36.8dB signal-to-noise ratio, with a 0.878mm F5.0 lens and 4 additional view angle options from 31° to 109°. Manufactured in Taiwan, the YD-B164A03LH-120 reflects MISUMI precision engineering and dependable local supply chain support for micro camera OEM integration. |
Feature
| • 1 Megapixels (1280 x 720 @ 60 fps) • 1/11" Color CMOS • View Angle 120° 31° / 63° / 65° / 109° / 120° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B164A03-120
✦ YD-B164A03-120
✦ YD-B164A03LH-120 (with LED)
✦ YD-VB164A03LH-120 (with LED + Dimmer)
✦ FYD-VB164A03LH-120 (with LED + Dimmer/Snapshot and Freeze)
※ YD-B164A03-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/11" Color CMOS |
| Resolution | 1280 x 720 @ 60 fps |
| Pixel Size (μm) | 1.16 × 1.16 |
| Image Area (mm) | 1.44 x 0.91 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens | 0.878 mm / F 5.0 |
| View Angle | 120° |
| Focus Distance (mm) | FID 20-08-35 |
| LED | High-Intensity White x 6 |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 3.5 x 11 mm |
| • Security and Surveillance Monitoring • Robotics and Automation Vision Systems • Industrial Machine Vision • Automotive Interior and ADAS Camera Systems • Medical and Life Science Imaging Devices • Drone and UAV Onboard Camera Systems • Smart Kiosk and Access Control Systems • Aerospace and Search-and-Rescue Equipment • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




