1M09245IRF-M2.2
140° View Angle 0.92mm 1MP Lens
M 2.2 x P 0.25
Description
|
MISUMI 1M09245IRF-M2.2 is a 0.92mm pinhole lens with an M 2.2 x P 0.25 mount, designed for 1/9" CMOS or CCD camera sensors and featuring a built-in IR filter for accurate color reproduction. With a 140° wide view angle and F 4.5 aperture, it offers an exceptionally wide field of view within a compact Ø 2.1mm image circle, making it well suited for panoramic and space-critical endoscope camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 2.1 • 140° View Angle • 1 Megapixels |
• 0.92 mm / F 4.5 with IR Filter • M 2.2 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 1M09245IRF-M2.2 (IR Filter)
✦ 1M09245IRF-M2.2 (IR Filter)
✦ 1M09245ARF-M2.2 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 0.92 |
| F-Number | 4.5 |
| Mount Thread | M 2.2 x P 0.25 |
| Filter | IR |
| Sensor | 1/9’’ |
| Image Circle (mm) | Ø 2.1 |
| Chief Ray Angle | < 25° |
| Field Angle (D / H / V) | 140° / 116° / 60° |
| Total Track (mm) | 4.8 ± 0.2 |
| TV Distortion | < -59.6% |
| Lens Construction | 5G+IR |
| BFL | 0.8 ± 0.2 |
| M.O.D (mm) | 6 |
*M.O.D= minimum object distance
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Micro Surgical Camera • Borescope / Industrial Pipe Inspection Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
