AF-1205-350
DC 12V to DC 5V Step Down Power Cable
10 (L) x 8 (W) mm
Description
DC 12V (DC plug 5.5 / 2.1 mm) to DC 5V (DC jack 5.5 / 2.1 mm) Voltage step down converter board, maximum current is 350 mA
Feature
• Easy to Use
• Mini Size
• Two Power Ouput
• Mini Size
• Two Power Ouput
Choose Model
VT-1205Y-USB
VT-1205Y-USB
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 12V |
| Power Output | DC 5V (DC plug 5.5 / 2.1 mm) |
| Power Current | 350 mA |
| Cable Length (mm) | 30 |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected