TD-SL246S4S-88 (-xx)
1/7.25" Color CMOS 1080p Advance
4 x 20 mm
Description
|
The TD-SL246S4S-88 is a side view camera module manufactured in Taiwan. It uses a 1/7.25" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps and excellent low-light sensitivity. Its compact 4 x 20 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via an SHLP-06V-S-B connector for direct integration into custom systems. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.25" Color CMOS • View Angle 88° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • SHLP-06V-S-B Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-SL246S4S-88
✦ TD-SL246S4S-88
※ TD-SL246S4S-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
1.25 mm / F 2.2 |
| View Angle | 88° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | 160 mA |
| Interface | SHLP-06V-S-B |
| Dimension (mm) | 4 (W) x 20 (L) x 2.35 (H) |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Side-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


