Product
CUSTOMIZE CAMERA
Customize
TD-SL246S4S-83 (-xx)
1/7.25" Color CMOS 1080p Advance
4 x 20 mm
Description

The TD-SL246S4S-83 is a side view camera module manufactured in Taiwan. It uses a 1/7.25" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps and excellent low-light sensitivity.

Its compact 4 x 20 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use.

It connects via an SHLP-06V-S-B connector for direct integration into custom systems. Compact and reliable, it suits precision inspection and embedded imaging needs.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/7.25" Color CMOS
• View Angle 83°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• SHLP-06V-S-B Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ TD-SL246S4S-83 (Need Customized Request)
※ TD-SL246S4S-83 (Need Customized Request) ✦ TD-SL246S4S-83
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.16 x 1.22
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.418 mm / F 4.7
View Angle 83°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 3.3 V
Power Current 160 mA
Interface SHLP-06V-S-B Connector
Dimension (mm) 4 (W) x 20 (L) x 3.48 (H)
• Medical Endoscopy Device Integration
• Dental Intraoral Imaging
• Automotive Side-View Camera Integration
• Robotics and Drone Payload Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All