Product
USB CAMERA
Board Camera
TD-SL246S4S-83
1/7.25" Color CMOS 1080p Advance
4 x 20 mm
Description

MISUMI TD-SL246S4S-83 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB2.0 mini side-view camera module engineered for confined-space visual inspection. At just 4×20mm, it delivers sharp 1920×1080 imaging in spaces where standard borescope or endoscope cameras can't fit.

The module features an 83° field of view (46°/55°/81°/83°/88°/95°/120°/139° optional) and strong low-light sensitivity. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) lets integrators tailor it for dark or covert inspection scenarios.

Its plug-and-play USB 2.0 interface simplifies integration into industrial inspection systems, robotic inspection arms, and portable diagnostic devices. Designed and manufactured in Taiwan, the TD-SL246S4S-83 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/7.25" Color CMOS
• View Angle 83°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-SL246S4S-83
✦ TD-SL246S4S-83 ※ TD-SL246S4S-83 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.16 x 1.22
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.418 mm / F 4.7
View Angle 83°
Focus Distance (mm) FID 5-4.5-6
LED N/A (Optional)
Power Supply DC 3.3 V
Power Current 160 mA
Interface USB 2.0 Type A
Dimension (mm) 4 (W) x 20 (L) x 3.48 (H)
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Borescope / Videoscope Camera Head (OEM Integration)
• Confined Space and Cavity Inspection
• HVAC Duct and Ventilation System Diagnostics
• Elevator, Escalator and Conveyor Shaft Inspection
• Boiler, Tank and Pressure Vessel Inspection
• Mold, Die and Precision Tooling Inspection
• Semiconductor and Electronics Equipment Inspection
• Wire Harness, Connector and PCB Inspection
• Firearms Bore and Barrel Inspection
• Industrial Endoscope Instrument Integration
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All