USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED (High-Intensity) | Dimensions (mm) |
| LS-06505208-H5300 | White LED x 8 | Ø 6.5 (OD) / Ø 5.2 (ID) |
| LS-06505208-H9 | IR 940nm LED x 8 | |
| LS-06505208-H8 | IR 850nm LEDx 8 |
LS-06505208-H5300
SMD LED Ring
OD 6.5 / ID 5.2 mm
Description
|
8 Ultra bright LED are arranged in a round with 6.5 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective. *Patent case number: 109206029 Case name: High-brightness LED lamp panel structure |
Feature
| • OD 6.5 mm / ID 5.2 mm • LED x 8 |
• High-Intensity White LED / White LED / IR 850 nnm / IR 940 (Optional) |
Choose Model
✦ LS-06505208-H5300 (High-Intensity White LED)
✦ LS-06505208-H5300 (High-Intensity White LED)
✦ LS-06505208-H8 (White + IR 850nm LED)
✦ LS-06505208-H9 (White + IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White |
| LED Size | 0.8 x 0.58 |
| Diameter (mm) | Ø 6.5 (OD) / Ø 5.2 (ID) |
| Power Supply | DC 3.3V (64 mA) |
| • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Annimal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected