3M25024IRV-M12
140° View Angle 2.5mm 3MP Lens
M 12 x P 0.5
Description
|
MISUMI 3M25024IRV-M12 is a 3-megapixel M12 board lens designed for 1/3" CMOS or CCD camera sensors, delivering a 2.5mm short focal length at F2.4 with a built-in IR filter. Its 140-degree wide-angle field of view and Ø6.0mm image circle capture expansive scenes in a single frame, while the 5-glass-element optical design and standard M12 x P0.5 mount ensure sharp imaging and easy integration into existing board camera designs. Manufactured in Taiwan, the 3M25024IRV-M12 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 140° View Angle • 3 Megapixels |
• 2.5 mm / F 2.4 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 3M25024IRV-M12 (IR Filter)
✦ 3M25024IRV-M12 (IR Filter)
✦ 3M25024ARV-M12 (AR Filter)
※ 3M25024IRV-M12 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.5 |
| F-Number | 2.4 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3" |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 16° |
| Field Angle (D / H / V) | 140° / 88° / 63° |
| Total Track (mm) | 10.8 |
| TV Distortion | - |
| Lens Construction | 5G + IR |
| BFL | - |
| • Panoramic Surveillance • Dashcam / Vehicle Camera • Rear-View / Parking Camera • Video Doorbell • Drone / FPV Camera • Robot Vision / AGV Navigation • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
