5M16A48AR-M12
25° View Angle 16.0mm 5MP Lens
M 12 x P 0.5
Description
|
MISUMI 5M16A48AR-M12 is a 5-megapixel M12 board lens designed for 1/2.7" CMOS or CCD camera sensors, delivering a 16mm long focal length at F4.8 with a built-in AR filter. Its narrow 25-degree field of view, Ø7.1mm image circle and low TV distortion of about 1% bring distant subjects into sharp, true-to-shape focus, while the standard M12 x P0.5 mount allows easy integration into existing board camera designs. Manufactured in Taiwan, the 5M16A48AR-M12 is also available in an IR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 7.1 • 25° View Angle • 5 Megapixels |
• 16 mm / F 4.8 with AR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 5M16A48AR-M12 (AR Filter)
✦ 5M16A48AR-M12 (AR Filter)
✦ 5M16A48IR-M12 (IR Filter)
※ 5M16A48AR-M12 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 16 |
| F-Number | 4.8 |
| Mount Thread | M 12 x P 0.5 |
| Filter | AR |
| Sensor | 1/2.7" |
| Image Circle (mm) | Ø 7.1 |
| Chief Ray Angle | < 13.27° |
| Field Angle (D / H / V) | 25° / 21.8° / 12.5° |
| Total Track (mm) | 16.0 |
| TV Distortion | < -1.06% |
| Lens Construction | GLASS |
| BFL | 2.89 |
| • License Plate Recognition (LPR) • Long-Range Surveillance • Traffic Monitoring • Machine Vision Inspection • Precision Measurement • Long-Distance Barcode Scanning • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
