5M16A70AR-M9
24° View Angle 16mm 5MP Lens
M 9 x P 0.5
Description
|
MISUMI 5M16A70AR-M9 is a 5-megapixel M9 board lens designed for 1/2.9" CMOS or CCD camera sensors, delivering a 16mm long focal length at F7.0 with a built-in AR filter. Its narrow 24-degree field of view and ultra-low TV distortion of under 0.6% bring distant subjects into sharp, true-to-shape focus, while the 4-glass-element optical design and compact M9 x P0.5 mount allow easy integration into space-limited board camera designs. Manufactured in Taiwan, the 5M16A70AR-M9 is also available in an IR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 7.6 • 24° View Angle • 5 Megapixels |
• 16 mm / F 7.0 with AR Filter • M 9 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 5M16A70AR-M9 (AR Filter)
✦ 5M16A70AR-M9 (AR Filter)
✦ 5M16A70IR-M9 (IR Filter)
※ 5M16A70AR-M9 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 16 |
| F-Number | 7.0 |
| Mount Thread | M 9 x P 0.5 |
| Filter | AR |
| Sensor | 1/2.9" |
| Image Circle (mm) | Ø 7.6 |
| Chief Ray Angle | < 13° |
| Field Angle (D / H / V) | 24° / 21° / 12° |
| Total Track (mm) | 15.8 |
| TV Distortion | < -0.58% |
| Lens Construction | 4G |
| BFL | 5.84 |
| • License Plate Recognition (LPR) • Long-Range Surveillance • Traffic Monitoring • Machine Vision Inspection • Precision Measurement • Long-Distance Barcode Scanning • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
