1M43025IRF-M12
86° View Angle 4.3mm 1.3MP Lens
M 12 x P 0.5
Description
|
MISUMI 1M43025IRF-M12 is a Made-in-Taiwan 1.3-megapixel board lens designed for 1/3" CMOS or CCD camera sensors, offering a 4.3mm focal length at F2.5, available with either IR or AR filter options. This 86° wide-angle lens delivers a Ø6.0mm image circle via a 4-element lens construction, providing a broad field of view well suited for endoscope and inspection applications. The M12 x P0.5 mount thread allows for straightforward integration with compatible camera modules. Manufactured in Taiwan, the 1M43025IRF-M12 reflects MISUMI's precision optical engineering and reliable local supply chain for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 86° View Angle • 1.3 Megapixels |
• 4.3 mm / F 2.5 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M43025IRF-M12 (IR Filter)
✦ 1M43025IRF-M12 (IR Filter)
✦ 1M43025ARF-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 18.5° |
| Field Angle (D / H / V) | 86° |
| Total Track (mm) | 10.2 |
| TV Distortion | - |
| Lens Construction | 4 components 4 elements |
| BFL | 4.1 |
| • Wide-Angle Machine Vision Integration • Robotic Inspection and Guidance Systems • Automotive Interior and Cabin Monitoring • Wide-Field Endoscopic Diagnostics • Compact Surveillance Camera Modules • Industrial Process Monitoring • Confined-Space Wide-View Inspection • Embedded OEM Vision Systems • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
