1M43025IRV-M12R
86° View Angle 4.3 mm / F 2.5 with 1.3MP Super Cone Lens
M 12 x P 0.5
Description
|
MISUMI 1M43025IRV-M12R is a Made-in-Taiwan 1.3-megapixel super cone lens designed for 1/3" CMOS or CCD camera sensors, offering a 4.3mm focal length at F2.5 with an IR filter for accurate color reproduction. This 86° wide-angle lens delivers a Ø6.0mm image circle, providing a broad field of view well suited for endoscope and inspection applications that require wide-angle coverage in tight spaces. The M12 x P0.5 mount thread allows for straightforward integration with compatible camera modules. Manufactured in Taiwan, the 1M43025IRV-M12R reflects MISUMI's precision optical engineering and reliable local supply chain for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 86° View Angle • 1.3 Megapixels |
• 4.3 mm / F 2.5 with IR Filter • M 12 x P 0.5 |
Choose Model
✦ 1M43025IRV-M12R (IR Filter)
✦ 1M43025IRV-M12R (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 18° |
| Field Angle (D / H / V) | 86° |
| Total Track (mm) | 10.23 |
| TV Distortion | - |
| Lens Construction | - |
| BFL | - |
| • Wide-Angle Machine Vision Integration • Panoramic Robotic Inspection Systems • Automotive Interior and Cabin Monitoring • Wide-Field Endoscopic Diagnostics • Compact Surveillance Camera Modules • Industrial Process Monitoring • Confined-Space Wide-View Inspection • Embedded OEM Vision Systems • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
