5M39959IRF-M5
57° View Angle 3.99 mm / F 5.9 with 5MP Pin Hole Lens
M 5 x P 0.35
Description
|
MISUMI 5M39959IRF-M5 is a Made-in-Taiwan 5-megapixel pin hole lens designed for 1/4" CMOS or CCD camera sensors, offering a 3.99mm focal length at F5.9, available with either IR or AR filter options. This 57° view angle lens delivers a Ø4.9mm image circle in a compact M5 x P0.35 mount, making it well suited for endoscope and covert inspection applications that require a narrower, more focused field of view. Manufactured in Taiwan, the 5M39959IRF-M5 reflects MISUMI's precision optical engineering and reliable local supply chain for OEM lens integration. |
Feature
| • Image Circle Ø 4.9 • 57° View Angle • 5 Megapixels |
• 3.99 mm / F 5.9 with IR Filter • IR / AR Filter (Optional) • M 5 x P 0.35 |
Choose Model
✦ 5M39959IRF-M5 (IR Filter)
✦ 5M39959IRF-M5 (IR Filter)
✦ 5M39959ARF-M5 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.99 |
| F-Number | 5.9 |
| Mount Thread | M 5 x P 0.35 |
| Filter | IR / AR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.9 |
| Chief Ray Angle | < 30.7° |
| Field Angle (D / H / V) | 57° |
| Total Track (mm) | 4.1 mm |
| TV Distortion | < 1.0% |
| Lens Construction | 3P |
| BFL | - |
| • Miniature Covert Device Integration • Handheld Diagnostic Equipment • Confined-Space Robotic Inspection • Compact Security Camera Modules • IoT and Smart Device Imaging • Micro Surgical Instrument Integration • Wearable and Body-Worn Camera Optics • Embedded OEM Vision Systems • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
