2M09445ARF-M4.2
120° View Angle 0.941 mm / F 4.5 with 2MP Flat Lens
M 4.2 x P 0.2
Description
|
MISUMI 2M09445ARF-M4.2 is a Made-in-Taiwan 2-megapixel flat lens designed for 1/7.25" CMOS or CCD camera sensors, offering a 0.941mm focal length at F4.5 with an AR filter that passes both visible and infrared light for day and night imaging. |
Feature
| • Image Circle Ø 2.7 • 120° View Angle • 2 Megapixels |
• 0.941 mm / F 4.5 with AR Filter • M 4.2 x P 0.2 • IR / AR Filter (Optional) |
Choose Model
✦ 2M09445ARF-M4.2 (AR Filter)
✦ 2M09445ARF-M4.2 (AR Filter)
✦ 2M09445IRF-M4.2 (IR Filter)
※ 2M09445ARF-M4.2 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 0.941 |
| F-Number | 4.5 |
| Mount Thread | M 4.2 x P 0.2 |
| Filter | AR |
| Sensor | 1/7.25" |
| Image Circle (mm) | Ø 2.7 |
| Chief Ray Angle | < 36.7° |
| Field Angle (D / H / V) | 120° / 103.5° / 62.9° |
| Total Track (mm) | 3.23 |
| TV Distortion | < 10% |
| Lens Construction | 4P |
| BFL | 0.994 ± 0.2 |
| • Ultra-Wide-Angle Machine Vision Integration • Panoramic Robotic Inspection Systems • Compact Surveillance Camera Modules • Wide-Field Endoscopic Diagnostics • Automotive Cabin and Blind-Spot Monitoring • Micro Surgical Instrument Integration • Confined-Space Wide-View Inspection • Embedded OEM Vision Systems • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
