2M14558IRF-M4
90° View Angle 1.45 mm / F 5.8 with 2MP Board Lens
M 4 x P 0.2
Description
|
MISUMI 2M14558IRF-M4 is a Made-in-Taiwan 2-megapixel board lens engineered for 1/7.25" CMOS or CCD camera sensors, delivering a 1.45mm focal length at F5.8 with a built-in IR filter. This 90-degree wide-angle lens produces a Ø2.7mm image circle through a compact M4 x P0.2 mount, giving designers a broad field of view in a small footprint that suits space-constrained camera modules. Manufactured in Taiwan, the 2M14558IRF-M4 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM board camera integration. |
Feature
| • Image Circle Ø 2.7 • 90° View Angle • 2 Megapixels |
• 1.45 mm / F 5.8 with IR Filter • M 4.0 x P 0.2 |
Choose Model
✦ 2M14558IRF-M4 (IR Filter)
✦ 2M14558IRF-M4 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.45 |
| F-Number | 5.8 |
| Mount Thread | M 4.0 x P 0.2 |
| Filter | IR |
| Sensor | 1/7.25" |
| Image Circle (mm) | Ø 2.7 |
| Chief Ray Angle | <33° |
| Field Angle (D / H / V) | 90.1° / 79.3° / 45.7° |
| Total Track (mm) | 3.88 |
| TV Distortion | < -17.6% |
| Lens Construction | 3G+2MG+IR |
| BFL | 1.37 |
| • Wide-Angle Board Camera Modules • Peephole and Door Viewer Cameras • Compact IoT Camera Integration • Vehicle Reversing and Backup Camera • Drone and UAV Onboard Imaging • Robotics Vision Systems • Smart Doorbell Camera • Access Control Camera Systems • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
