3M43025IRV-M12
100° View Angle (1/2.7") 4.3 mm / F 2.5 with 3MP Super Cone Lens
M 12 x P 0.5
Description
|
MISUMI 3M43025IRV-M12 is a 3-megapixel M12 super cone lens compatible with both 1/2.7" and 1/3" CMOS or CCD camera sensors, delivering a 4.3mm focal length at F2.5 with a built-in IR filter. This dual-format lens provides a 100-degree view angle on 1/2.7" sensors and an 80-degree view angle on 1/3" sensors, while its Ø6.32mm image circle, slim cone-shaped body, 13.51mm total track and standard M12 x P0.5 mount let integrators switch sensor formats without changing the lens. Manufactured in Taiwan, the 3M43025IRV-M12 is backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.32 • 100° View Angle • 3 Megapixels |
• 4.3 mm / F 2.5 with IR Filter • M 12 x P 0.5 |
Choose Model
✦ 3M43025IRV-M12 (IR Filter)
✦ 3M43025IRV-M12 (IR Filter)
※ 3M43025IRV-M12 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.7" |
| Image Circle (mm) | Ø 6.32 |
| Chief Ray Angle | 12.8° |
| Field Angle (D / H / V) | 100° |
| Total Track (mm) | 13.51 |
| TV Distortion | - |
| Lens Construction | - |
| BFL | 5.9 ± 0.2 |
| • Multi-Format Camera Module Integration • Wide-Angle Surveillance Camera Systems • Panoramic Security Monitoring • Vehicle Surround-View Camera • Robotics and Automation Vision • Retail and Warehouse Overview Camera • Smart City Monitoring Camera • Sensor-Agnostic OEM Camera Design • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
