3M24620IRF-M4.5
65.52° View Angle 2.46mm 3MP Lens
M 4.5 x P 0.25
Description
|
MISUMI 3M24620IRF-M4.5 is a 3-megapixel flat lens designed for 1/6" CMOS or CCD camera sensors, delivering a 2.46mm focal length at F2.0 with a built-in IR filter, and an optional F5.0 aperture for greater depth of field. Its 65.52-degree field of view, Ø3.34mm image circle and low TV distortion of under 1% provide sharp, accurate imaging in an ultra-compact 3.05mm total track with an M4.5 x P0.25 mount, ideal for endoscopes, borescopes and other space-constrained camera designs. Manufactured in Taiwan, the 3M24620IRF-M4.5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.34 • 65.52° View Angle • 3 Megapixels |
• 2.46 mm / F 2.0 with IR Filter • M 4.5 x P 0.25 • IR / AR Filter (Optional) • Depth of Field F 2.0 / F 5.0 (Optional) |
Choose Model
✦ 3M24620IRF-M4.5 (IR Filter)
✦ 3M24620IRF-M4.5 (IR Filter)
✦ 3M24620ARF-M4.5 (AR Filter)
✦ 3M24650IRF-M4.5 (IR Filter)
✦ 3M24650ARF-M4.5 (AR Filter)
※ 3M24620IRF-M4.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.46 |
| F-Number | 2.0 |
| Mount Thread | M 4.5 x P 0.25 |
| Filter | IR |
| Sensor | 1/6" |
| Image Circle (mm) | Ø 3.34 |
| Chief Ray Angle | < 28.2° |
| Field Angle (D / H / V) | 65.52° / 58.60° / 35.34° |
| Total Track (mm) | 3.05 |
| TV Distortion | < 1 % |
| Lens Construction | 4P + IR |
| BFL | > 0.99 |
| • Industrial Borescope • Pipe / Duct Inspection • Handheld Otoscope • Intraoral Camera • Veterinary Endoscope • Compact Robotic Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
