5M34028IRF-M6
65.5° View Angle 3.4mm 5MP Lens
M 6 x P 0.35
Description
|
MISUMI 5M34028IRF-M6 is a 5-megapixel M6 pinhole lens designed for 1/4" CMOS or CCD camera sensors, delivering a 3.4mm focal length at F2.8 with a built-in IR filter, with optional smaller apertures available for greater depth of field. Its 65.5-degree field of view, Ø4.8mm image circle and low TV distortion of under 1% provide sharp, accurate imaging in a compact 4.2mm total track with an M6 x P0.35 mount, ideal for covert security cameras, endoscopes and other space-constrained camera designs. Manufactured in Taiwan, the 5M34028IRF-M6 is also available in an AR filter version (5M34028ARF-M6), backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.8 • 65.5° View Angle • 5 Megapixels |
• 3.4 mm / F 2.8 with IR Filter • M 6 x P 0.35 • IR / AR Filter (Optional) • Depth of Field F 2.8 / F 6.0 / F 14 (Optional) |
Choose Model
✦ 5M34028IRF-M6 (IR Filter with F 2.8)
✦ 5M34028IRF-M6 (IR Filter with F 2.8)
✦ 5M34028ARF-M6 (AR Filter with F 2.8)
✦ 5M34060IRF-M6 (IR Filter with F 6.0)
✦ 5M34014IRF-M6 (IR Filter with F 14)
※ 5M34028IRF-M6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.4 |
| F-Number | 2.8 |
| Mount Thread | M 6 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.8 |
| Chief Ray Angle | 28° |
| Field Angle (D / H / V) | 65.5° / 54.5° / 42.3° |
| Total Track (mm) | 4.2 ± 0.2 |
| TV Distortion | < 1 % |
| Lens Construction | 4P + IR |
| BFL | 0.71 ± 0.2 |
| • Covert Security Camera • Smart Doorbell / Peephole Camera • Industrial Borescope • Machine Vision Inspection • Face Recognition Terminal • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
