2M18320IR-M4
77.3° View Angle 1.83mm 2MP Lens
M 4 x P 0.2
Description
|
MISUMI 2M18320IR-M4 is a 2-megapixel endoscope lens designed for 1/6" CMOS or CCD camera sensors such as the OV2740, delivering a 1.83mm focal length with a bright F2.0 aperture and a built-in IR filter. |
Feature
| • Image Circle Ø 3.24 • 77.3° View Angle • 2 Megapixels |
• 1.83 mm / F 2.0 with IR Filter • M 4 x P 0.2 • IR / AR Filter (Optional) • Depth of Field F 2.0 / F 5.0 / F 8.0 (Optional) |
Choose Model
✦ 2M18320IR-M4 (IR Filter with F 2.0)
✦ 2M18320IR-M4 (IR Filter with F 2.0)
✦ 2M18320AR-M4 (AR Filter with F 2.0)
✦ 2M18350IR-M4 (IR Filter with F 5.0)
✦ 2M18350AR-M4 (AR Filter with F 5.0)
✦ 2M18380IR-M4 (IR Filter with F 8.0)
✦ 2M18380AR-M4 (AR Filter with F 8.0)
※ 2M18320IR-M4 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.83 |
| F-Number | 2.0 |
| Mount Thread | M 4 x P 0.2 |
| Filter | IR |
| Sensor | 1/6’’ |
| Image Circle (mm) | Ø 3.24 |
| Chief Ray Angle | < 34.5° |
| Field Angle (D / H / V) | 77.3° / 70° / 42.7° |
| Total Track (mm) | 2.3 ± 0.2 |
| TV Distortion | < 1.5 % |
| Lens Construction | 3P + IR |
| BFL | 0.54 ± 0.2 |
| • Borescope / Pipe Inspection Camera • Ear, Nose & Throat (ENT) Scope • Intraoral Camera • Low-Light Inspection Camera • Automotive Maintenance Inspection • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
