USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
2M10645IR-M2.2
120° View Angle 1.06mm 2MP Lens
M 2.2 x P 0.25
Description
|
MISUMI 2M10645IR-M2.2 is a 2-megapixel pinhole lens designed for 1/6" CMOS or CCD camera sensors, delivering a 1.06mm focal length at F4.5 with a built-in IR filter. Its 120-degree wide field of view, Ø3.1mm image circle, and 6mm minimum object distance allow sharp close-up imaging through an ultra-miniature M2.2 x P0.25 mount, making it well suited to extremely space-limited probes and hidden camera designs. Manufactured in Taiwan, the 2M10645IR-M2.2 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.1 • 120° View Angle • 2 Megapixels |
• 1.06 mm / F 4.5 with IR Filter • M 2.2 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 2M10645IR-M2.2 (IR Filter)
✦ 2M10645IR-M2.2 (IR Filter)
✦ 2M10645AR-M2.2 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.06 |
| F-Number | 4.5 |
| Mount Thread | M 2.2 x P 0.25 |
| Filter | IR |
| Sensor | 1/6’’ |
| Image Circle (mm) | Ø 3.1 |
| Chief Ray Angle | 32° |
| Field Angle (D) | 120° |
| Total Track (mm) | 5.5 ± 0.2 |
| TV Distortion | < 30 % |
| Lens Construction | 5G |
| BFL | 1.2 ± 0.2 |
| M.O.D (mm) | 6 |
*M.O.D= minimum object distance
| • Borescope / Pipe Inspection Camera • Intraoral Camera • Ear, Nose & Throat (ENT) Scope • Covert / Hidden Surveillance Camera • Close-Range Macro Inspection • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
