2M15510IR-M4
86.8° View Angle 1.55mm 2MP Lens
M 4 x P 0.2
Description
|
MISUMI 2M15510IR-M4 is a 2-megapixel endoscope lens designed for 1/6" CMOS or CCD camera sensors such as the OV2740, delivering a 1.55mm focal length with a small F10 aperture and a built-in IR filter. The F10 aperture gives this version the deepest depth of field in its series, keeping near and far subjects in focus across an 86.8-degree field of view, with low TV distortion and a compact M4 x P0.2 mount for slim probes and close-range inspection. Manufactured in Taiwan, the 2M15510IR-M4 is also offered in F5.7 and F8.0 versions, backed by MISUMI precision optical engineering and dependable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.3 • 86.8° View Angle • 2 Megapixels |
• 1.55 mm / F 10 with IR Filter • M 4 x P 0.2 • IR / AR Filter (Optional) • Depth of Field F 5.7 / F 8.0 / F 10 (Optional) |
Choose Model
✦ 2M15510IR-M4 (IR filter with F 10)
✦ 2M15510IR-M4 (IR filter with F 10)
✦ 2M15510AR-M4 (AR filter with F 10)
✦ 2M15557IR-M4 (IR filter with F 5.7)
✦ 2M15557AR-M4 (AR filter with F 5.7)
✦ 2M15580IR-M4 (IR filter with F 8.0)
✦ 2M15580AR-M4 (AR filter with F 8.0)
※ 2M15510IR-M4 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.55 |
| F-Number | 10.0 |
| Mount Thread | M 4 x P 0.2 |
| Filter | IR |
| Sensor | 1/6’’ |
| Image Circle (mm) | Ø 3.3 |
| Chief Ray Angle | < 33.2° |
| Field Angle (D / H / V) | 86.8° / 78.3° / 48.4° |
| Total Track (mm) | 3.95 ± 0.2 |
| TV Distortion | < -5 % |
| Lens Construction | 4P + IR |
| BFL | 0.696 ± 0.2 |
| • Borescope / Pipe Inspection Camera • Intraoral Camera • Close-Range Document / Barcode Scanning • Automotive Maintenance Inspection • HVAC / Plumbing Inspection • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
