USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M36045IRV-M7
72° View Angle 3.60 mm 1.3MP Lens
M 7 x P 0.35
Description
|
MISUMI 1M36045IRV-M7 is a Made-in-Taiwan 1.3-megapixel pinhole lens designed for 1/3.6" CMOS or CCD camera sensors, delivering a 3.6mm focal length at F4.5 with a built-in IR filter (an AR filter version is also available). This 72-degree lens produces a Ø5.8mm image circle through a compact M7 x P0.35 mount, with under 1% TV distortion and a deep-focus F4.5 aperture suited for precise, low-warp imaging in space-constrained camera integrations. Manufactured in Taiwan, the 1M36045IRV-M7 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM lens integration. |
Feature
| • Image Circle Ø 5.8 • 72° View Angle • 1.3 Megapixels |
• 3.6 mm / F 4.5 with IR Filter • M 7 x P 0.35 • IR / AR Filter (Optional) |
Choose Model
✦ 1M36045IRV-M7 (IR filter)
✦ 1M36045IRV-M7 (IR filter)
✦ 1M36045ARV-M7 (AR filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.60 |
| F-Number | 4.5 |
| Mount Thread | M 7 x P 0.35 |
| Filter | IR |
| Sensor | 1/3.6’’ |
| Image Circle (mm) | Ø 5.8 |
| Chief Ray Angle | 11° |
| Field Angle (D / H / V) | 72° / 55.5° / 41° |
| Total Track (mm) | 10.2 ± 0.2 |
| TV Distortion | < -1.0 % |
| Lens Construction | - |
| BFL | 4.29± 0.2 |
| M.O.D (mm) | 300 |
*M.O.D= minimum object distance
| • Barcode / Label Inspection Camera • PCB Assembly Vision Inspection • Handheld POS Scanner • Vending Machine Camera • Kiosk Self-Checkout Camera • Smart Lock Camera • Conveyor Belt Quality Control • Compact IoT Sensor Camera • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
